SCPS130H August 2005 – March 2021 PCA9539
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VIK | Input diode clamp voltage | II = –18 mA | 2.3 V to 5.5 V | –1.2 | V | ||
VPORR | Power-on reset voltage, VCC rising | VI = VCC or GND, IO = 0 | 2.3 V to 5.5 V | 1.2 | 1.5 | V | |
VPORF | Power-on reset voltage, VCC falling | VI = VCC or GND, IO = 0 | 2.3 V to 5.5 V | 0.75 | 1 | V | |
VOH | P-port high-level output voltage(2) | IOH = –8 mA | 2.3 V | 1.8 | V | ||
3 V | 2.6 | ||||||
4.75 V | 4.1 | ||||||
IOH = –10 mA | 2.3 V | 1.7 | |||||
3 V | 2.5 | ||||||
4.75 V | 4 | ||||||
IOL | SDA | VOL = 0.4 V | 2.3 V to 5.5 V | 3 | mA | ||
P port(3) | VOL = 0.5 V | 8 | 20 | ||||
VOL = 0.7 V | 10 | 24 | |||||
INT | VOL = 0.4 V | 3 | |||||
II | SCL, SDA | VI = VCC or GND | 2.3 V to 5.5 V | ±1 | μA | ||
A0, A1, RESET(4) | ±1 | ||||||
IIH | P port | VI = VCC | 2.3 V to 5.5 V | 1 | μA | ||
IIL | P port | VI = GND | 2.3 V to 5.5 V | –1 | μA | ||
ICC | Operating mode | VI = VCC or GND, IO = 0, I/O = inputs, fSCL = 400 kHz | 5.5 V | 100 | 200 | μA | |
3.6 V | 30 | 75 | |||||
2.7 V | 20 | 50 | |||||
Standby mode | VI = GND, IO = 0, I/O = inputs, fSCL = 0 kHz | 5.5 V | 1.5 | 8.7 | |||
3.6 V | 0.9 | 4 | |||||
2.7 V | 0.6 | 3 | |||||
ΔICC | Additional current in standby mode | One input at VCC – 0.6 V, Other inputs at VCC or GND | 2.3 V to 5.5 V | 200 | μA | ||
Ci | SCL | VI = VCC or GND | 2.3 V to 5.5 V | 3 | 8 | pF | |
Cio | SDA | VIO = VCC or GND | 2.3 V to 5.5 V | 3 | 9.5 | pF | |
P port | 3.7 | 9.5 |