SCPS169B September 2007 – March 2021 PCA9543A
PRODUCTION DATA
The PCA9543A is a dual channel bidirectional translating switch for I2C buses that supports Standard-Mode (100 kHz) and Fast-Mode (400 kHz) operation. The PCA9543A features I2C control using a single 8-bit control register in which bits 1 and 0 control the enabling and disabling of the two switch channels of I2C data flow. The PCA9543A also supports interrupt signals for each slave channel and this data is held in bits 5 and 4 of the control register. Depending on the application, voltage translation of the I2C bus can also be achieved using the PCA9543A to allow 1.8-V, 2.5-V, or 3.3-V parts to communicate with 5-V parts. Additionally, in the event that communication on the I2C bus enters a fault state, the PCA9543A can be reset to resume normal operation using the RESET pin feature or by a power-on reset which results from cycling power to the device.