SCPS169B September 2007 – March 2021 PCA9543A
PRODUCTION DATA
PIN | DESCRIPTION | |
---|---|---|
NAME | D, PW | |
A0 | 1 | Address input 0. Connect directly to VCC or ground. |
A1 | 2 | Address input 1. Connect directly to VCC or ground. |
RESET | 3 | Active-low reset input. Connect to VCC or VDPUM(1) through a pull-up resistor, if not used. |
INT0 | 4 | Active-low interrupt input 0. Connect to VDPU0(1) through a pull-up resistor. |
SD0 | 5 | Serial data 0. Connect to VDPU0(1) through a pull-up resistor. |
SC0 | 6 | Serial clock 0. Connect to aVDPU0(1) through a pull-up resistor. |
GND | 7 | Ground |
INT1 | 8 | Active-low interrupt input 1. Connect to VDPU1(1) through a pull-up resistor. |
SD1 | 9 | Serial data 1. Connect to VDPU1(1) through a pull-up resistor. |
SC1 | 10 | Serial clock 1. Connect to VDPU1(1) through a pull-up resistor. |
INT | 11 | Active-low interrupt output. Connect to VDPUM(1) through a pull-up resistor. |
SCL | 12 | Serial clock line. Connect to VDPUM(1) through a pull-up resistor. |
SDA | 13 | Serial data line. Connect to VDPUM(1) through a pull-up resistor. |
VCC | 14 | Supply power |