SCPS143G June 2009 – March 2021 PCA9548A
PRODUCTION DATA
Figure 8-4 shows the address byte of the PCA9548A.
The last bit of the slave address defines the operation (read or write) to be performed. When it is high (1), a read is selected, while a low (0) selects a write operation.
Table 8-1 shows the PCA9548A address reference.
INPUTS | I2C BUS SLAVE ADDRESS | ||
---|---|---|---|
A2 | A1 | A0 | |
L | L | L | 112 (decimal), 70 (hexadecimal) |
L | L | H | 113 (decimal), 71 (hexadecimal) |
L | H | L | 114 (decimal), 72 (hexadecimal) |
L | H | H | 115 (decimal), 73 (hexadecimal) |
H | L | L | 116 (decimal), 74 (hexadecimal) |
H | L | H | 117 (decimal), 75 (hexadecimal) |
H | H | L | 118 (decimal), 76 (hexadecimal) |
H | H | H | 119 (decimal), 77 (hexadecimal) |