4 Revision History
Changes from Revision I (April 2019) to Revision J (March 2021)
- Changed the VIH High-level input voltage (SDL, SDA) Max
value From: 5.5 V To: VCC in the Recommended Operating
Conditions
Go
- Changed the values for the DB, PW, and RGE packages in the
Thermal Information tableGo
- Changed the VPORR row in the Electrical Characteristics
Go
- Added the VPORF row in the Electrical Characteristics
Go
- Changed the ICC Standby mode (High Inputs) values in the Electrical Characteristics
Go
- Changed the Ci SCL Max value From: 7 pF To: 8 pF in the Electrical Characteristics
Go
- Changed the Cio SDA Max value From: 7 pF To: 9.5 pF in the Electrical Characteristics
Go
- Changed the Typical characteristic graphsGo
- Changed the Power Supply Recommendations
Go
Changes from Revision H (April 2019) to Revision I (April 2019)
- Changed the I2C Interface Timing Requirements tableGo
Changes from Revision G (March 2018) to Revision H (April 2019)
- Changed the Device Information tableGo
- Added the DW package to the Thermal Information
tableGo
Changes from Revision F (June 2014) to Revision G (March 2018)
- Added the Applications list Go
- Removed the Thermal Information from the Absolute Maximum Ratings
Go
- Added Storage temperature range to the Absolute Maximum Ratings
Go
- Changed the Handling Ratings table to the ESD Ratings tableGo
- Added the Thermal Information table Go
- Added the Design Requirements section Go
- Added the Application Curves section Go
- Added the Layout section Go
Changes from Revision E (May 2008) to Revision F (June 2014)
- Added Interrupt Errata section.Go