SCPS133K December 2005 – December 2024 PCA9557
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
SCL | 1 | I | Serial clock bus. Connect to VCC through a pullup resistor. |
SDA | 2 | I/O | Serial data bus. Connect to VCC through a pullup resistor. |
A0 | 3 | I | Address input. Connect directly to VCC or ground. |
A1 | 4 | I | Address input. Connect directly to VCC or ground. |
A2 | 5 | I | Address input. Connect directly to VCC or ground. |
P0 | 6 | I/O | P-port input/output. High impedance open-drain design structure. Connect to VCC through a pullup resistor. |
P1 | 7 | I/O | P-port input/output. Push-pull design structure |
GND | 8 | G | Ground |
P2 | 9 | I/O | P-port input/output. Push-pull design structure |
P3 | 10 | I/O | P-port input/output. Push-pull design structure |
P4 | 11 | I/O | P-port input/output. Push-pull design structure |
P5 | 12 | I/O | P-port input/output. Push-pull design structure |
P6 | 13 | I/O | P-port input/output. Push-pull design structure |
P7 | 14 | I/O | P-port input/output. Push-pull design structure |
RESET | 15 | I | Active-low reset input. Connect to VCC through a pullup resistor if no active connection is used. |
VCC | 16 | P | Supply voltage |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A0 | 1 | I | Address input. Connect directly to VCC or ground. |
A1 | 2 | I | Address input. Connect directly to VCC or ground. |
A2 | 3 | I | Address input. Connect directly to VCC or ground. |
P0 | 4 | I/O | P-port input/output. High impedance open-drain design structure. Connect to VCC through a pullup resistor. |
P1 | 5 | I/O | P-port input/output. Push-pull design structure |
GND | 6 | G | Ground |
P2 | 7 | I/O | P-port input/output. Push-pull design structure |
P3 | 8 | I/O | P-port input/output. Push-pull design structure |
P4 | 9 | I/O | P-port input/output. Push-pull design structure |
P5 | 10 | I/O | P-port input/output. Push-pull design structure |
P6 | 11 | I/O | P-port input/output. Push-pull design structure |
P7 | 12 | I/O | P-port input/output. Push-pull design structure |
RESET | 13 | I | Active-low reset input. Connect to VCC through a pullup resistor if no active connection is used. |
VCC | 14 | P | Supply voltage |
SCL | 15 | I | Serial clock bus. Connect to VCC through a pullup resistor. |
SDA | 16 | I/O | Serial data bus. Connect to VCC through a pullup resistor. |