SCPS069H July 2001 – September 2024 PCF8574A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Standard-mode (fSCL= 100 kHz, tr = 1 µs) | Fast-mode (fSCL= 400 kHz, tr= 300 ns) |
VOL = 0.2*VCC, IOL = 2 mA when VCC ≤ 2 V | ||
VOL = 0.4 V, IOL = 3 mA when VCC > 2 V |