SLES254D April 2010 – July 2015 PCM1753-Q1 , PCM1754-Q1
PRODUCTION DATA.
The PCM175x-Q1 family of devices is a CMOS, monolithic, integrated circuit, which includes stereo digital-to-analog converters and support circuitry in a small 16-lead SSOP package. The data converters use TI's enhanced multilevel delta-sigma architecture, which employs 4th-order noise shaping and 8-level amplitude quantization to achieve excellent dynamic performance and improved tolerance to clock jitter. The PCM175x-Q1 family of devices accepts industry-standard audio data formats with 16- to 24-bit data, providing easy interfacing to audio DSP and decoder chips. Sampling rates up to 200 kHz are supported. A full set of user-programmable functions is accessible through a three-wire serial control port, which supports register write functions.
The PCM1753-Q1 device is pin-compatible with the PCM1748, PCM1742, and PCM1741 devices, except for pin 5.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
PCM1753-Q1 | SSOP (16) | 4.90 mm × 3.90 mm |
PCM1754-Q1 |
Changes from C Revision (October 2012) to D Revision
Changes from B Revision (December 2011) to C Revision
FEATURE | PCM1753-Q1 | PCM1754-Q1 |
---|---|---|
Audio-data interface format | I2S, standard, left-justified | I2S, standard |
Audio-data bit length | 16-bit, 18-bit, 20-bit, and 24-bit selectable | 16-bit and 24-bit I2S, 16-bit standard |
Audio data format | MSB first, 2s complement |