SLES092E April 2003 – July 2019 PCM1753 , PCM1754 , PCM1755
PRODUCTION DATA.
The PCM1753/55 devices include a number of user-programmable functions, which are accessed via control registers. The registers are programmed using the serial control interface, which was previously discussed in this data sheet. Table 5 lists the available mode control functions, along with their reset default conditions and associated register index.
FUNCTION | RESET DEFAULT | REGISTER | BIT(s) |
---|---|---|---|
Digital attenuation control, 0 dB to –63 dB in 0.5-dB steps | 0 dB, no attenuation | 16 and 17 | AT1[7:0], AT2[7:0] |
Soft mute control | Mute disabled | 18 | MUT[2:0] |
Oversampling rate control (64 fS or 128 fS) | 64 fS oversampling | 18 | OVER |
Soft reset control | Reset disabled | 18 | SRST |
DAC operation control | DAC1 and DAC2 enabled | 19 | DAC[2:1] |
De-emphasis function control | De-emphasis disabled | 19 | DM12 |
De-emphasis sample rate selection | 44.1 kHz | 19 | DMF[1:0] |
Audio data format control | 24-bit left-justified | 20 | FMT[2:0] |
Digital filter rolloff control | Sharp rolloff | 20 | FLT |
Zero flag function select | L-, R-channel independent | 22 | AZRO |
Output phase select | Normal phase | 22 | DREV |
Zero flag polarity select | High | 22 | ZREV |
The mode control register map is shown in Table 6. Each register includes an index (or address) indicated by the IDX[6:0] bits.
IDX (B8–B14) | REGISTER | B15 | B14 | B13 | B12 | B11 | B10 | B9 | B8 | B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10h | Register 16 | 0 | IDX6 | IDX5 | IDX4 | IDX3 | IDX2 | IDX1 | IDX0 | AT17 | AT16 | AT15 | AT14 | AT13 | AT12 | AT11 | AT10 |
11h | Register 17 | 0 | IDX6 | IDX5 | IDX4 | IDX3 | IDX2 | IDX1 | IDX0 | AT27 | AT26 | AT25 | AT24 | AT23 | AT22 | AT21 | AT20 |
12h | Register 18 | 0 | IDX6 | IDX5 | IDX4 | IDX3 | IDX2 | IDX1 | IDX0 | SRST | OVER | RSV | RSV | RSV | RSV | MUT2 | MUT1 |
13h | Register 19 | 0 | IDX6 | IDX5 | IDX4 | IDX3 | IDX2 | IDX1 | IDX0 | RSV | DMF1 | DMF0 | DM12 | RSV | RSV | DAC2 | DAC1 |
14h | Register 20 | 0 | IDX6 | IDX5 | IDX4 | IDX3 | IDX2 | IDX1 | IDX0 | RSV | RSV | FLT | RSV | RSV | FMT2 | FMT1 | FMT0 |
16h | Register 22 | 0 | IDX6 | IDX5 | IDX4 | IDX3 | IDX2 | IDX1 | IDX0 | RSV | RSV | RSV | RSV | RSV | AZRO | ZREV | DREV |