SBAS451B October 2008 – August 2015 PCM1789
PRODUCTION DATA.
The PCM1789 requires 5 V for the analog supply and 3.3 V for the digital supply. The +5-V supply is used to power the DAC analog and output filter circuitry, and the +3.3-V supply is used to power the digital filter and serial interface circuitry. For best performance, it is recommended to use a linear regulator (such as the REG101-5/33, REG102-5/33, or REG103-5/33) with the +5-V and +3.3-V supplies.
Five capacitors are required for supply bypassing, as shown in Figure 39. These capacitors should be located as close as possible to the PCM1789 package. The 10-μF capacitors are aluminum electrolytic, while the three 1-μF capacitors are ceramic.