SBASB12 May 2024 PCM1809
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | IN1P | Analog input | Analog input 1P pin. |
2 | IN1M | Analog input | Analog input 1M pin. |
3 | IN2P | Analog input | Analog input 2P pin. |
4 | IN2M | Analog input | Analog input 2M pin. |
5 | VSS | Analog Supply | Short this pin directly to the board ground plane. |
6 | SDOUT | Digital output | Audio serial data interface bus output. |
7 | BCLK | Digital I/O | Audio serial data interface bus bit clock. |
8 | FSYNC | Digital I/O | Audio serial data interface bus frame synchronization signal. |
9 | IOVDD | Digital supply | Digital I/O power supply (1.8 V or 3.3 V, nominal). |
10 | VSS | Analog supply | Short this pin directly to the board ground plane. |
11 | MD1 | Digital input | Device configuration mode select 1 pin. |
12 | MD0 | Digital input | Device configuration mode select 0 pin. |
13 | MSZ | Digital input | Audio interface bus controller or target select pin. |
14 | DREG | Digital supply | Digital regulator output voltage for digital core supply (1.5 V, nominal). |
15 | VSS | Analog supply | Short this pin directly to the board ground plane. |
16 | AVDD | Analog supply | Analog power (3.3 V, nominal). |
17 | AREG | Analog supply | Analog on-chip regulator output voltage for analog supply (1.8 V, nominal). |
18 | VREF | Analog | Analog reference voltage filter output. |
19 | FMT0 | Digital input | Audio interface format select pin referred to AVDD supply. |
20 | VSS | Analog supply | Short this pin directly to the board ground plane. |
Thermal Pad (VSS) | Ground supply | Thermal pad shorted to internal device ground. Short thermal pad directly to board ground plane. |