SBASB12 May   2024 PCM1809

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements: TDM, I2S or LJ Interface
    7. 5.7 Switching Characteristics: TDM, I2S or LJ Interface
    8. 5.8 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Hardware Control
      2. 6.3.2 Audio Serial Interfaces
        1. 6.3.2.1 Time Division Multiplexed Audio (TDM) Interface
        2. 6.3.2.2 Inter IC Sound (I2S) Interface
      3. 6.3.3 Phase-Locked Loop (PLL) and Clock Generation
      4. 6.3.4 Input Channel Configurations
      5. 6.3.5 Reference Voltage
      6. 6.3.6 Signal-Chain Processing
        1. 6.3.6.1 Digital High-Pass Filter
        2. 6.3.6.2 Configurable Digital Decimation Filters
          1. 6.3.6.2.1 Linear Phase Filters
            1. 6.3.6.2.1.1 Sampling Rate: 8 kHz or 7.35 kHz
            2. 6.3.6.2.1.2 Sampling Rate: 16 kHz or 14.7 kHz
            3. 6.3.6.2.1.3 Sampling Rate: 24 kHz or 22.05 kHz
            4. 6.3.6.2.1.4 Sampling Rate: 32 kHz or 29.4 kHz
            5. 6.3.6.2.1.5 Sampling Rate: 48 kHz or 44.1 kHz
            6. 6.3.6.2.1.6 Sampling Rate: 96 kHz or 88.2 kHz
            7. 6.3.6.2.1.7 Sampling Rate: 192 kHz or 176.4 kHz
          2. 6.3.6.2.2 Low-Latency Filters
            1. 6.3.6.2.2.1 Sampling Rate: 16 kHz or 14.7 kHz
            2. 6.3.6.2.2.2 Sampling Rate: 24 kHz or 22.05 kHz
            3. 6.3.6.2.2.3 Sampling Rate: 32 kHz or 29.4 kHz
            4. 6.3.6.2.2.4 Sampling Rate: 48 kHz or 44.1 kHz
            5. 6.3.6.2.2.5 Sampling Rate: 96 kHz or 88.2 kHz
    4. 6.4 Device Functional Modes
      1. 6.4.1 Active Mode
  8. Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
  9. Power Supply Recommendations
  10. Layout
    1. 9.1 Layout Guidelines
    2. 9.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Receiving Notification of Documentation Updates
    2. 10.2 Support Resources
    3. 10.3 Trademarks
    4. 10.4 Electrostatic Discharge Caution
    5. 10.5 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Configurable Digital Decimation Filters

The device record channel includes a high dynamic range, built-in digital decimation filter to process the oversampled data from the multibit delta-sigma (ΔΣ) modulator to generate digital data at the same Nyquist sampling rate as the FSYNC rate. The decimation filter can be chosen from two different types only in target mode, depending on the required frequency response, group delay, and phase linearity requirements for the target application. The selection of the decimation filter option can be done by the MD0 pin. Table 6-7 shows the decimation filter mode selection for the record channel.

Table 6-7 Decimation Filter Mode Selection for the Record Channel
MD0DECIMATION FILTER MODE SELECTION (Supported Only in Target Mode)
LOWLinear phase filters are used for the decimation in target mode. For controller mode, the device always use linear phase filters for the decimation.
HIGHLow latency filters are used for the decimation in target mode. For controller mode, the device always use linear phase filters for the decimation.