at TA = 25°C, AVDD = 3.3 V,
IOVDD = 3.3 V, fIN = 1-kHz sinusoidal signal, fS = 48 kHz,
32-bit audio data, BCLK = 256 × fS, TDM slave mode, PLL on, DRE_LVL =
–36 dB, channel gain = 0 dB, and linear phase decimation filter (unless
otherwise noted); all performance measurements are done with a 20-kHz, low-pass
filter, and an A-weighted filter
Figure 7-1 PCM1820: THD+N vs Input Amplitude
With DRE Enabled Figure 7-3 PCM1820: THD+N vs Input Frequency
With a –60-dBr Input Figure 7-5 PCM1820: THD+N vs Input Frequency
With a –1-dBr Input Figure 7-7 PCM1820: Power-Supply Rejection Ratio vs
Ripple Frequency With a 100-mVPP
Amplitude Figure 7-9 PCM1820: FFT With Idle Input and DRE
Disabled Figure 7-11 PCM1820: FFT With a –60-dBr Input and DRE
Disabled Figure 7-13 PCM1821: THD+N vs Input Amplitude Figure 7-15 PCM1821: THD+N vs Input Frequency
With a –1-dBr Input Figure 7-17 PCM1821: Power-Supply Rejection Ratio vs
Ripple Frequency With a 100-mVPP
Amplitude Figure 7-19 PCM1821: FFT With a –60-dBr Input Figure 7-2 PCM1820: THD+N vs Input Amplitude
With DRE Disabled Figure 7-4 PCM1820: THD+N vs Input Frequency
With a –60-dBr Input Figure 7-6 PCM1820: Frequency Response
With a –12-dBr Input Figure 7-8 PCM1820: FFT With Idle Input and DRE
Enabled Figure 7-10 PCM1820: FFT With a –60-dBr Input and DRE
Enabled Figure 7-12 PCM1820: FFT With a –1-dBr Input Figure 7-14 PCM1821: THD+N vs Input Frequency
With a –60-dBr Input Figure 7-16 PCM1821: Frequency Response
With a –12-dBr Input Figure 7-18 PCM1821: FFT With Idle Input Figure 7-20 PCM1821: FFT With a –1-dBr Input