at TA = 25°C, AVDD = 3.3 V, IOVDD = 3.3
V, fIN = 1-kHz sinusoidal signal, fS = 48 kHz, 32-bit audio
data, BCLK = 256 × fS, TDM slave mode, PLL on, DRE_LVL = –36 dB,
channel gain = 0 dB, and linear phase decimation filter (unless otherwise noted);
all performance measurements are done with a 20-kHz, low-pass filter, and an
A-weighted filter
Figure 7-1 PCM1820-Q1: THD+N vs Input Amplitude
With DRE Enabled
Figure 7-3 PCM1820-Q1: THD+N vs Input Frequency
With a –60-dBr Input
Figure 7-5 PCM1820-Q1: THD+N vs Input Frequency
With a –1-dBr Input
Figure 7-7 PCM1820-Q1: Power-Supply Rejection Ratio vs
Ripple Frequency With a 100-mVPP
Amplitude
Figure 7-9 PCM1820-Q1: FFT With Idle Input and DRE
Disabled
Figure 7-11 PCM1820-Q1: FFT With a –60-dBr Input and DRE
Disabled
Figure 7-13 PCM1821-Q1: THD+N vs Input Amplitude
Figure 7-15 PCM1821-Q1: THD+N vs Input Frequency
With a –1-dBr Input
Figure 7-17 PCM1821-Q1: Power-Supply Rejection Ratio vs
Ripple Frequency With a 100-mVPP
Amplitude
Figure 7-19 PCM1821-Q1: FFT With a –60-dBr Input and DRE
Enabled
Figure 7-2 PCM1820-Q1: THD+N vs Input Amplitude
With DRE Disabled
Figure 7-4 PCM1820-Q1: THD+N vs Input Frequency
With a –60-dBr Input
Figure 7-6 PCM1820-Q1: Frequency Response
With a –12-dBr Input
Figure 7-8 PCM1820-Q1: FFT With Idle Input and DRE
Enabled
Figure 7-10 PCM1820-Q1: FFT With a –60-dBr Input and DRE
Enabled
Figure 7-12 PCM1820-Q1: FFT With a –1-dBr Input
Figure 7-14 PCM1821-Q1: THD+N vs Input Frequency
With a –60-dBr Input
Figure 7-16 PCM1821-Q1: Frequency Response
With a –12-dBr Input
Figure 7-18 PCM1821-Q1: FFT With Idle Input and DRE
Disabled
Figure 7-20 PCM1821-Q1: FFT With a –1-dBr Input