SBAS989 April 2019 PCM1840
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | AVDD | Analog supply | Analog power (3.3 V, nominal) |
2 | AREG | Analog Supply | Analog on-chip regulator output voltage for analog supply (1.8 V, nominal) |
3 | VREF | Analog | Analog reference voltage filter output |
4 | AVSS | Analog supply | Analog ground. Short this pin directly to the board ground plane. |
5 | MICBIAS | Analog | MICBIAS output |
6 | IN1P | Analog input | Analog input 1P pin |
7 | IN1M | Analog input | Analog input 1M pin |
8 | IN2P | Analog input | Analog input 2P pin |
9 | IN2M | Analog input | Analog input 2M pin |
10 | IN3P | Analog input | Analog input 3P pin |
11 | IN3M | Analog input | Analog input 3M pin |
12 | IN4P | Analog input | Analog input 4P pin |
13 | IN4M | Analog input | Analog input 4M pin |
14 | SHDNZ | Digital input | Device hardware shutdown and reset (active low) |
15 | FMT1 | Digital input | Audio interface format select 1 pin |
16 | FMT0 | Digital input | Audio interface format select 0 pin |
17 | MSZ | Digital input | Audio interface bus master or slave select pin |
18 | MD0 | Digital input | Device configuration mode select 0 pin |
19 | IOVDD | Digital supply | Digital I/O power supply (1.8 V or 3.3 V, nominal) |
20 | MD1 | Digital input | Device configuration mode select 1 pin |
21 | SDOUT | Digital output | Audio serial data interface bus output |
22 | BCLK | Digital I/O | Audio serial data interface bus bit clock |
23 | FSYNC | Digital I/O | Audio serial data interface bus frame synchronization signal |
24 | DREG | Digital supply | Digital regulator output voltage for digital core supply (1.5 V, nominal) |
Thermal Pad (VSS) | Ground supply | Thermal pad shorted to internal device ground. Short thermal pad directly to board ground plane. |