SBASAU2 May 2024 PCM1841-Q1
ADVANCE INFORMATION
The device integrates a built-in, low-noise, 1.6µVRMS microphone bias pin with an output voltage of 2.75V that can be used in the system for biasing electret-condenser microphones or providing the supply to the MEMS analog or digital microphone. The integrated bias amplifier supports up to 20mA of load current that can be used for multiple microphones and is designed to provide a combination of high PSRR and low noise bias voltages to bias microphones for high-end audio applications. When using this MICBIAS pin for biasing or supplying to multiple microphones, avoid any common impedance on the board layout for the MICBIAS connection to minimize coupling across microphones.