SBASAU2 May 2024 PCM1841-Q1
ADVANCE INFORMATION
The PCM1841-Q1 is a multichannel, high-performance audio analog-to-digital converter (ADC) that supports output sample rates of up to 192kHz. The device supports up to four analog microphones for simultaneous recording applications.
The PCM1841-Q1 configuration is supported using various hardware pin control options. The device supports a highly flexible, audio serial interface (TDM, I2S, and LJ) to transmit audio data seamlessly in the system across devices.