SLAS831D March 2014 – March 2018 PCM1860 , PCM1861 , PCM1862 , PCM1863 , PCM1864 , PCM1865
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SMOOTH | LINK | DPGA_CLIP_EN | MAX_ATT | START_ATT | AGC_EN | ||
R/W-1b | R/W-0b | R/W-0b | R/W-00b | R/W-11b | R/W-0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | SMOOTH | R/W | 1b |
PGA Control Enable PGA smooth change 0: Immediate change 1: Smooth change (default) |
6 | LINK | R/W | 0b | Link PGA Control
0: Independent control (default) 1: Ch1[R] / Ch2[L] / Ch2[R] follow Ch1[L] PGA value. |
5 | DPGA_CLIP_EN | R/W | 0b | Enable Clipping Detection After Digital PGA
0: Disable (default) 1: Enable |
4-3 | MAX_ATT | R/W | 00b | Attenuation Limit of the Automatic Clipping Suppression
00: –3 dB (default) 01: –4 dB 10: –5 dB 11: –6 dB |
2-1 | START_ATT | R/W | 11b | Start Automatic Clipping Suppression After Clipping is Detected CLIP_NUM Times
00: 80 01: 40 10: 20 11: 10 (default) |
0 | AGC_EN | R/W | 0b | Enable Automatic Clipping Suppression
0: Disable (default) 1: Enable |