SLAS831D March 2014 – March 2018 PCM1860 , PCM1861 , PCM1862 , PCM1863 , PCM1864 , PCM1865
PRODUCTION DATA.
SIGDET_INT_INTVL is the alternate for this register.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSV | RSV | RSV | RSV | RSV | INT_INTVL | ||
R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-1b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-3 | RSV | R/W | 0 0000 | Reserved. Do not access. |
2-0 | INT_INTVL | R/W | 001b | Interval time of the signal detector interrupt when there is signal detection. This time value is used for energysense wakeup from sleep interrupt and from controlsense interrupts
Interval time of the signal-resume interrupt 000: No repeat 001: 1 sec (default) 010: 2 sec 011: 3 sec 100: 4 sec Others: Invalid |