SLAS831D March 2014 – March 2018 PCM1860 , PCM1861 , PCM1862 , PCM1863 , PCM1864 , PCM1865
PRODUCTION DATA.
PART NUMBER | PCM1860 | PCM1861 | PCM1862 | PCM1863 | PCM1864 | PCM1865 |
---|---|---|---|---|---|---|
Control method | H/W | I2C or SPI | ||||
Differential
SNR performance A weighted data |
103 dB | 110 dB | 103 dB | 110 dB | 103 dB | 110 dB |
Analog front end | 2.1 VRMS MUX with fixed PGA gains | 2.1 VRMS MUX, MIX, PGA and auxiliary ADC | ||||
Simultaneous channel capability | 2 | 2 | 4 | |||
Energysense signal detect | Yes (fixed threshold) | Yes (programmable threshold) | ||||
Energysense signal loss | No | Yes (programmable threshold) | ||||
Controlsense | No | Yes (programmable threshold) | ||||
Interrupt controller | No | Yes | ||||
Digital microphone support | No | Yes (2) | Yes (4) | |||
Clock PLL | BCK to generate internal master clock | Fully programmable | ||||
Lowest power standby mode (1.8-V IOVDD) | 7.96 mW | 0.22 mW | ||||
Digital mixing with digital and analog inputs | No | Yes | ||||
Digital output formats | Left-justified, I2S | Left-justified, right-justified, I2S, TDM | ||||
Interrupt capabilities | Energysense signal detect | Energysense signal loss and detect, controlsense, post PGA clipping, RX digital toggle |