The PCM3168A device is a high-performance, single-chip, 24-bit, 6-in/8-out, audio coder and decoder (codecs) with single-ended and differential-selectable analog inputs and differential outputs.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
PCM3168A | HTQFP (64) | 10.00 mm x 10.00 mm |
Changes from * Revision (September 2008) to A Revision
The six-channel, 24-bit analog-to-digital converter (ADC) employs a delta-sigma (ΔΣ) modulator and supports
8-kHz to 96-kHz sampling rates and a 16-bit/24-bit width digital audio output word on the audio interface.
The eight-channel, 24-bit digital-to-analog converter (DAC) employs a ΔΣ modulator and supports 8-kHz to
192-kHz sampling rates and a 16-bit/24-bit width digital audio input word on the audio interface. Each audio interface supports I2S, left-justified, right-justified, and DSP formats with 16-bit/24-bit word width. In addition, the PCM3168A device supports the time-division-multiplexed (TDM) format.
The PCM3168A device can be controlled through a four-wire, SPI-compatible interface, or two-wire, I2C-compatible serial interface in software, which provides access to all functions including digital attenuation, soft mute, de-emphasis, and so forth. Also, hardware control mode provides a subset of user-programmable functions through four control pins. The PCM3168A device is available in a 12-mm × 12-mm (10-mm × 10-mm body) HTQFP-64 PowerPAD™ package.
PART | ADCs | DACs | CONTROL | AUTOMOTIVE GRADE |
---|---|---|---|---|
PCM3168A | 6 | 8 | SPI, I2C | No |
PCM3168A-Q1 | 6 | 8 | SPI, I2C | Yes |
PIN | I/O | PULL-DOWN | 5-V TOLERANT | DESCRIPTION | |
---|---|---|---|---|---|
NO. | NAME | ||||
1 | VCOMAD | — | No | No | ADC analog common voltage decoupling |
2 | AGNDAD2 | — | No | No | Analog ground 2 for ADC |
3 | VCCAD2 | — | No | No | ADC analog power supply 2, 5 V |
4 | RST | I | Yes | Yes | Reset and power-down control input with active low |
5 | OVF | O | No | No | Overflow flag output for ADC |
6 | LRCKAD | I/O | Yes | No | Audio data word clock input/output for ADC |
7 | BCKAD | I/O | Yes | No | Audio data bit clock input/output for ADC |
8 | DOUT1 | O | No | No | Audio data digital output for ADC1 and ADC2 |
9 | DOUT2 | O | No | No | Audio data digital output for ADC3 and ADC4 |
10 | DOUT3 | O | No | No | Audio data digital output for ADC5 and ADC6 |
11 | DGND2 | — | No | No | Digital ground 2 |
12 | VDD2 | — | No | No | Digital power supply 2, 3.3 V |
13 | ZERO | O | No | No | Zero detect flag output for DAC |
14 | VCCDA1 | — | No | No | DAC analog power supply 1, 5 V |
15 | VCOMDA | — | No | No | DAC voltage common decoupling |
16 | AGNDDA1 | — | No | No | Analog ground 1 for DAC |
17 | VOUT8+ | O | No | No | Positive analog output from DAC8 |
18 | VOUT8– | O | No | No | Negative analog output from DAC8 |
19 | VOUT7+ | O | No | No | Positive analog output from DAC7 |
20 | VOUT7– | O | No | No | Negative analog output from DAC7 |
21 | VOUT6+ | O | No | No | Positive analog output from DAC6 |
22 | VOUT6– | O | No | No | Negative analog output from DAC6 |
23 | VOUT5+ | O | No | No | Positive analog output from DAC5 |
24 | VOUT5– | O | No | No | Negative analog output from DAC5 |
25 | VOUT4+ | O | No | No | Positive analog output from DAC4 |
26 | VOUT4– | O | No | No | Negative analog output from DAC4 |
27 | VOUT3+ | O | No | No | Positive analog output from DAC3 |
28 | VOUT3– | O | No | No | Negative analog output from DAC3 |
29 | VOUT2+ | O | No | No | Positive analog output from DAC2 |
30 | VOUT2– | O | No | No | Negative analog output from DAC2 |
31 | VOUT1+ | O | No | No | Positive analog output from DAC1 |
32 | VOUT1– | O | No | No | Negative analog output from DAC1 |
33 | AGNDDA2 | — | No | No | Analog ground 2 for DAC |
34 | VCCDA2 | — | No | No | DAC analog power supply 2, 5 V |
35 | LRCKDA | I/O | Yes | No | Audio data word clock input/output for DAC |
36 | BCKDA | I/O | Yes | No | Audio data bit clock input/output for DAC |
37 | DIN1 | I | No | No | Audio data input for DAC1 and DAC2 |
38 | DIN2 | I | No | No | Audio data input for DAC3 and DAC4 |
39 | DIN3 | I | No | No | Audio data input for DAC5 and DAC6 |
40 | DIN4 | I | No | No | Audio data Input for DAC7 and DAC8 |
41 | SCKI | I | No | Yes | System clock input |
42 | MC/SCL/FMT | I | No | Yes | Clock for SPI, clock for I2C, format select for hardware control mode |
43 | MDI/SDA/DEMP | I/O | No | Yes | Input data for SPI, data for I2C(1), de-emphasis control for hardware control mode |
44 | MDO/ADR1/MD1 | I/O | No | No | Output data for SPI(2), address select 1 for I2C, mode select 1 for hardware control mode |
45 | MS/ADR0/MD0 | I | Yes | Yes | Chip select for SPI, address select 0 for I2C, mode select 0 for hardware control mode |
46 | VDD1 | — | No | No | Digital power supply 1, 3.3 V |
47 | DGND1 | — | No | No | Digital ground 1 |
48 | MODE | I | No | No | Control port mode selection. Tied to VDD: SPI, pull-up: H/W single-ended input, pull-down: H/W and differential input, tied to DGND: I2C |
49 | VCCAD1 | — | No | No | ADC analog power supply 1, 5 V |
50 | AGNDAD1 | — | No | No | Analog ground 1 for ADC |
51 | VIN1– | I | No | No | Negative analog input to ADC1 |
52 | VIN1+ | I | No | No | Positive analog input to ADC1 |
53 | VIN2– | I | No | No | Negative analog input to ADC2 |
54 | VIN2+ | I | No | No | Positive analog input to ADC2 |
55 | VIN3– | I | No | No | Negative analog input to ADC3 |
56 | VIN3+ | I | No | No | Positive analog input to ADC3 |
57 | VIN4– | I | No | No | Negative analog input to ADC4 |
58 | VIN4+ | I | No | No | Positive analog input to ADC4 |
59 | VREFAD1 | — | No | No | ADC analog reference voltage 1 decoupling |
60 | VREFAD2 | — | No | No | ADC analog reference voltage 2 decoupling |
61 | VIN5– | I | No | No | Negative analog input to ADC5 |
62 | VIN5+ | I | No | No | Positive analog input to ADC5 |
63 | VIN6– | I | No | No | Negative analog input to ADC6 |
64 | VIN6+ | I | No | No | Positive analog input to ADC6 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply voltage | VCCAD1 | –0.3 | 6.5 | V | |
VCCAD2 | –0.3 | 6.5 | |||
VCCDA1 | –0.3 | 6.5 | |||
VCCDA2 | –0.3 | 6.5 | |||
VDD1 | –0.3 | 4 | |||
VDD2 | –0.3 | 4 | |||
Ground voltage differences | AGNDAD1 | –0.1 | 0.1 | V | |
AGNDAD2 | –0.1 | 0.1 | |||
AGNDDA1 | –0.1 | 0.1 | |||
AGNDDA2 | –0.1 | 0.1 | |||
DGND1 | –0.1 | 0.1 | |||
DGND2 | –0.1 | 0.1 | |||
Supply voltage differences | VCCAD1 | –0.1 | 0.1 | V | |
VCCAD2 | –0.1 | 0.1 | |||
VCCDA1 | –0.1 | 0.1 | |||
VCCDA2 | –0.1 | 0.1 | |||
VDD1 | –0.1 | 0.1 | |||
VDD2 | –0.1 | 0.1 | |||
Digital input voltage | RST | –0.3 | 6.5 | V | |
MS | –0.3 | 6.5 | |||
MC | –0.3 | 6.5 | |||
MDI | –0.3 | 6.5 | |||
SCK | –0.3 | 6.5 | |||
BCKAD/DA | –0.3 | (VDD + 0.3) < +4.0 | |||
LRCKAD/DA | –0.3 | (VDD + 0.3) < +4.0 | |||
DIN1/2/3/4 | –0.3 | (VDD + 0.3) < +4.0 | |||
DOUT1/2/3 | –0.3 | (VDD + 0.3) < +4.0 | |||
MODE | –0.3 | (VDD + 0.3) < +4.0 | |||
OVF | –0.3 | (VDD + 0.3) < +4.0 | |||
ZERO | –0.3 | (VDD + 0.3) < +4.0 | |||
MDO | –0.3 | (VDD + 0.3) < +4.0 | |||
Analog input voltage | VIN1-6± | –0.3 | (VCC + 0.3) < +6.5 | V | |
VCOMAD/DA | –0.3 | (VCC + 0.3) < +6.5 | |||
VOUT1-8± | –0.3 | (VCC + 0.3) < +6.5 | |||
VREFAD1/2 | –0.3 | (VCC + 0.3) < +6.5 | |||
Input current (all pins except supplies) | –10 | 10 | mA | ||
Ambient temperature range (under bias) | –40 | 125 | °C | ||
Junction temperature | 150 | °C | |||
Lead temperature (soldering, 5s) | 260 | °C | |||
Package temperature (IR reflow, peak) | 260 | °C | |||
Storage temperature, Tstg | –55 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±4000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±750 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Analog supply voltage | 4.5 | 5.0 | 5.5 | V | |
VDD | Digital supply voltage | 3.0 | 3.3 | 3.6 | V | |
Digital Interface | LVTTL compatible | |||||
Digital input clock frequency | Sampling frequency, LRCKAD/LRCKDA(1) | 8 | 96/192(1) | kHz | ||
System clock frequency, SCKI | 2.048 | 36.864 | MHz | |||
VI | Analog input level | Single-ended | 1 | VRMS | ||
Differential | 2 | VRMS | ||||
VO | Analog output voltage | Differential | 8 | VPP | ||
VOLR | Analog output load resistance | To AC-coupled GND | 5 | kΩ | ||
To DC-coupled GND | 15 | kΩ | ||||
VOLC | Analog output load capacitance | 50 | pF | |||
DOLC | Digital output load capacitance | 20 | pF | |||
TA | Operating free-air temperature | PCM3168A Consumer grade | –40 | 25 | 85 | °C |
THERMAL METRIC(1) | PCM3168A | UNIT | |
---|---|---|---|
PAP (HTQFP) | |||
64 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 26.1 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 7.7 | °C/W |
RθJB | Junction-to-board thermal resistance | 8.9 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.2 | °C/W |
ψJB | Junction-to-board characterization parameter | 8.7 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 0.2 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DATA FORMAT | ||||||
Audio data interface format | I2S, LJ, RJ, DSP, TDM | |||||
Audio data word length | 16, 24 | Bits | ||||
Audio data format | MSB first, twos complement | |||||
fS | Sampling frequency, ADC | 8 | 48 | 96 | kHz | |
fS | Sampling frequency, DAC | 8 | 48 | 192 | kHz | |
System clock frequency | 128 fS, 192 fS, 256 fS, 384 fS, 512 fS, 768 fS |
2.048 | 36.864 | MHz | ||
INPUT LOGIC | ||||||
VIH(1)(2) | Input logic level | 2 | VDD | VDC | ||
VIL(1)(2) | 0.8 | |||||
VIH(3)(4) | Input logic level | 2 | 5.5 | VDC | ||
VIL(3)(4) | 0.8 | |||||
IIH(2)(3) | Input logic level | VIN = VDD | ±10 | μA | ||
IIL(2)(3) | VIN = 0 V | ±10 | ||||
IIH(1)(4) | Input logic level | VIN = VDD | 65 | 100 | μA | |
IIL(1)(4) | VIN = 0 V | ±10 | ||||
OUTPUT LOGIC | ||||||
VOH(5) | Output logic level | IOUT = –4 mA | 2.4 | VDC | ||
VOL(5)(6) | IOUT = 4 mA | 0.4 | ||||
REFERENCE INPUT/OUTPUT | ||||||
VREFAD1 output voltage | VCCAD1 | V | ||||
VREFAD2 output voltage | AGNDAD1 | V | ||||
VCOMAD output voltage | 0.5 × VCCAD1 | V | ||||
VCOMAD output impedance | 10 | kΩ | ||||
Allowable VCOMAD output source/sink current | 1 | μA | ||||
VCOMDA output voltage | 0.5 × VCCDA1 | V | ||||
VCOMDA output impedance | 7.5 | kΩ | ||||
Allowable VCOMDA output source/sink current | 1 | μA | ||||
ADC CHARACTERISTICS | ||||||
Resolution | 16 | 24 | Bits | |||
Full-scale input voltage | VIN = 0 dB, Single-ended | 0.2 × VCCAD1 | VRMS | |||
VIN = 0 dB, Differential | 0.4 × VCCAD1 | VRMS | ||||
Center voltage | 0.5 × VCCAD1 | V | ||||
Input impedance | 45 | kΩ | ||||
Common-mode rejection ratio | 80 | dB | ||||
DC ACCURACY | ||||||
Gain mismatch channel-to-channel | Full-scale input, VIN | ±2.0 | ±6 | % of FSR | ||
Gain error | Full-scale input, VIN | ±2.0 | ±6 | % of FSR | ||
Bipolar zero error | Highpass filter bypass, VIN | ±1.0 | % of FSR | |||
DYNAMIC PERFORMANCE(7)(8) | ||||||
THD+N, VIN = –1 dB | fS = 48 kHz, Differential | –93 | –87 | dB | ||
fS = 96 kHz, Differential | –93 | |||||
fS = 48 kHz, Single-ended | –93 | |||||
fS = 96 kHz, Single-ended | –93 | |||||
Dynamic range | fS = 48 kHz, A-weighted, differential | 100 | 107 | dB | ||
fS = 96 kHz, A-weighted, differential | 107 | |||||
fS = 48 kHz, A-weighted, single-ended | 104 | |||||
fS = 96 kHz, A-weighted, single-ended | 104 | |||||
S/N ratio | fS = 48 kHz, A-weighted, differential | 100 | 107 | dB | ||
fS = 96 kHz, A-weighted, differential | 107 | |||||
fS = 48 kHz, A-weighted, single-ended | 104 | |||||
fS = 96 kHz, A-weighted, single-ended | 104 | |||||
Channel separation (between one channel and others) |
fS = 48 kHz, Differential | 98 | 104 | dB | ||
fS = 96 kHz, Differential | 104 | |||||
fS = 48 kHz, Single-ended | 101 | |||||
fS = 96 kHz, Single-ended | 101 | |||||
DIGITAL FILTER PERFORMANCE | ||||||
Passband (single) | 0.454 × fS | Hz | ||||
Passband (dual) | 0.454 × fS | Hz | ||||
Stop band (single) | 0.555 × fS | Hz | ||||
Stop band (dual) | 0.597 × fS | Hz | ||||
Passband ripple | < 0.454 × fS, 0.454 × fS | ±0.035 | dB | |||
Stop band attenuation | > 0.555 × fS, 0.597 × fS | –75 | dB | |||
Group delay time (single) | 27 / fS | sec | ||||
Group delay time (dual) | 17 / fS | sec | ||||
Highpass filter frequency response | –3 dB | 0.02 × fS / 1000 | Hz | |||
DAC CHARACTERISTICS | ||||||
Resolution | 16 | 24 | Bits | |||
DC ACCURACY | ||||||
Gain mismatch channel-to-channel | ±2.0 | ±6 | % of FSR | |||
Gain error | ±2.0 | ±6 | % of FSR | |||
Bipolar zero error | ±1.0 | % of FSR | ||||
DYNAMIC PERFORMANCE(9)(10) | ||||||
THD+N, VOUT = 0 dB | fS = 48 kHz | –94 | –88 | dB | ||
fS = 96 kHz | –94 | |||||
fS = 192 kHz | –94 | |||||
Dynamic range | fS = 48 kHz, EIAJ, A-weighted | 105 | 112 | dB | ||
fS = 96 kHz, EIAJ, A-weighted | 112 | |||||
fS = 192 kHz, EIAJ, A-weighted | 112 | |||||
S/N ratio | fS = 48 kHz, EIAJ, A-weighted | 105 | 112 | dB | ||
fS = 96 kHz, EIAJ, A-weighted | 112 | |||||
fS = 192 kHz, EIAJ, A-weighted | 112 | |||||
Channel separation (between one channel and others) |
fS = 48 kHz | 102 | 108 | dB | ||
fS = 96 kHz | 108 | |||||
fS = 192 kHz | 108 | |||||
ANALOG OUTPUT | ||||||
Output voltage | Differential | 1.6 × VCCDA1 | VPP | |||
Center voltage | 0.5 × VCCDA1 | V | ||||
Load impedance | To AC-coupled GND(11) | 5 | kΩ | |||
To DC-coupled GND(11) | 15 | |||||
Lowpass filter frequency response | f = 20 kHz | –0.04 | dB | |||
f = 44 kHz | –0.18 | |||||
DIGITAL FILTER PERFORMANCE(12) | Slow roll-off | |||||
Passband (single, dual) | 0.454 × fS | Hz | ||||
Passband (quad) | 0.432 × fS | Hz | ||||
Stop band (single, dual) | 0.546 × fS | Hz | ||||
Stop band (quad) | 0.569 × fS | Hz | ||||
Passband ripple | ≤ 0.454 × fS | ±0.0018 | dB | |||
Stop band attenuation | > 0.546 × fS, 0.569 × fS | –75 | dB | |||
DIGITAL FILTER PERFORMANCE | Slow roll-off | |||||
Passband | 0.328 × fS | Hz | ||||
Stop band | 0.673 × fS | Hz | ||||
Passband ripple | < 0.328 × fS | ±0.0013 | dB | |||
Stop band attenuation | > 0.673 × fS | –75 | dB | |||
DIGITAL FILTER PERFORMANCE(12) | ||||||
Group delay time (single, dual) | 28/fS | sec | ||||
Group delay time (quad) | 19/fS | sec | ||||
De-emphasis error | ±0.1 | dB | ||||
POWER-SUPPLY REQUIREMENTS | ||||||
VCCxx1/2 | Voltage range | 4.5 | 5.0 | 5.5 | VDC | |
VDD1/2 | 3.0 | 3.3 | 3.6 | |||
ICC | Supply current | fS = 48 kHz/ADC, fS = 48 kHz/DAC | 162 | 210 | mA | |
fS = 96 kHz/ADC, fS = 192 kHz/DAC | 162 | mA | ||||
Full power-down(13) | 300 | μA | ||||
IDD | fS = 48 kHz/ADC, fS = 48 kHz/DAC | 106 | 130 | mA | ||
fS = 96 kHz/ADC, fS = 192 kHz/DAC | 127 | mA | ||||
Full power-down(13) | 50 | μA | ||||
Power dissipation | fS = 48 kHz/ADC, fS = 48 kHz/DAC | 1160 | 1480 | mW | ||
fS = 96 kHz/ADC, fS = 192 kHz/DAC | 1230 | |||||
fS = 48 kHz/ADC, Power-down/DAC | 660 | |||||
Power-down/ADC, fS = 48 kHz/DAC | 633 | |||||
Full power-down(13) | 1.67 | |||||
TEMPERATURE RANGE | ||||||
Operating temperature | PCM3168A Consumer grade | –40 | 85 | °C | ||
θJA | Thermal resistance | HTQFP-64 | 21 | °C/W |
MIN | MAX | UNIT | ||
---|---|---|---|---|
tSCY | System clock pulse cycle time | 27 | ns | |
tSCH | System clock pulse width high | 10 | ns | |
tSCL | System clock pulse width low | 10 | ns | |
tDTY | System clock pulse duty cycle | 40% | 60% |
SINGLE | DUAL | QUAD | UNIT | ||
---|---|---|---|---|---|
tDACDLY1 | DAC delay time internal reset release to VOUT start | 3600 | 7200 | 14400 | Period of LRCKDA |
tDACDLY2 | DAC fade-in/fade-out time | 2048 | 4096 | 8192 | Period of LRCKDA |
tADCDLY1 | ADC delay time internal reset release to DOUT start | 4800 | 9600 | N/A | Period of LRCKAD |
tADCDLY2 | ADC fade-in/fade-out time | 2048 | 4096 | N/A | Period of LRCKAD |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
tBCY | BCKAD/DA cycle time | 75 | ns | ||
tBCH | BCKAD/DA pulse width high | 35 | ns | ||
tBCL | BCKAD/DA pulse width low | 35 | ns | ||
tLRS | LRCKAD/DA setup time to BCKAD/DA rising edge | 10 | ns | ||
tLRH | LRCKAD/DA hold time to BCKAD/DA rising edge | 10 | ns | ||
tDIS | DIN1/2/3/4 setup time to BCKDA rising edge | 10 | ns | ||
tDIH | DIN1/2/3/4 hold time to BCKDA rising edge | 10 | ns | ||
tDOD | DOUT1/2/3 delay time from BCKAD falling edge | 0 | 30 | ns |
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
tBCY | BCKAD/DA cycle time | 1 / (64 × fS) | |||
tBCH | BCKAD/DA pulse width high | 0.4 × tBCY | 0.5 × tBCY | 0.6 × tBCY | |
tBCL | BCKAD/DA pulse width low | 0.4 × tBCY | 0.5 × tBCY | 0.6 × tBCY | |
tLRD | LRCKAD/DA delay time from BCKAD/DA falling edge | –10 | 20 | ns | |
tDIS | DIN1/2/3/4 setup time to BCKDA rising edge | 10 | ns | ||
tDIH | DIN1/2/3/4 hold time to BCKDA rising edge | 10 | ns | ||
tDOD | DOUT1/2/3 delay time from BCKAD falling edge | –10 | 20 | ns |
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
tBCY | BCKAD cycle time | 75 | ns | ||
BCKDA cycle time | 40 | ns | |||
tBCH | BCKAD pulse width high | 35 | ns | ||
BCKDA pulse width high | 15 | ns | |||
tBCL | BCKAD pulse width low | 35 | ns | ||
BCKDA pulse width low | 15 | ns | |||
tLRW | LRCKAD/DA pulse width high (DSP format) | tBCY | |||
LRCKAD/DA pulse width high (TDM format) | tBCY | 1 / fS – tBCY | |||
tLRS | LRCKAD/DA setup time to BCKAD/DA rising edge | 10 | ns | ||
tLRH | LRCKAD/DA hold time to BCKAD/DA rising edge | 10 | ns | ||
tDIS | DIN1/2/3/4 setup time to BCKDA rising edge | 10 | ns | ||
tDIH | DIN1/2/3/4 hold time to BCKDA rising edge | 10 | ns | ||
tDOD | DOUT1/2/3 delay time from BCKAD falling edge | 0 | 30 | ns |
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
tBCY | BCKAD/DA cycle time (DSP format) | 1 / (64 × fS) | |||
BCKAD/DA cycle time (TDM format, single rate) | 1 / (256 × fS) | ||||
BCKAD/DA cycle time (TDM format, dual rate) | 1 / (128 × fS) | ||||
tBCH | BCKAD/DA pulse width high | 0.4 × tBCY | 0.5 × tBCY | 0.6 × tBCY | |
tBCL | BCKAD/DA pulse width low | 0.4 × tBCY | 0.5 × tBCY | 0.6 × tBCY | |
tLRW | LRCKAD/DA pulse width high (DSP format) | tBCY | |||
LRCKAD/DA pulse width high (TDM format) | 1 / (2 × fS) | ||||
tLRD | LRCKAD/DA delay time from BCKAD/DA falling edge | –10 | 20 | ns | |
tDIS | DIN1/2/3/4 setup time to BCKDA rising edge | 10 | ns | ||
tDIH | DIN1/2/3/4 hold time to BCKDA rising edge | 10 | ns | ||
tDOD | DOUT1/2/3 delay time from BCKAD falling edge | –10 | 20 | ns |
SINGLE | DUAL | QUAD | UNIT | ||
---|---|---|---|---|---|
tDACDLY3 | DAC delay synchronization detect to normal data | 38 | 38 | 29 | Period of LRCKDA |
tADCDLY3 | ADC delay synchronization detect to normal data | 60 | 60 | N/A | Period of LRCKAD |
MIN | MAX | UNIT | ||
---|---|---|---|---|
tMCY | MC pulse cycle time | 100 | ns | |
tMCL | MC low-level time | 40 | ns | |
tMCH | MC high-level time | 40 | ns | |
tMHH | MS high-level time | tMCY | ns | |
tMSS | MS falling edge to MC rising edge | 30 | ns | |
tMSH | MS rising edge from MC rising edge for LSB | 15 | ns | |
tMDH | MDI hold time | 15 | ns | |
tMDS | MDI setup time | 15 | ns | |
tMDD | MDO enable or delay time from MC falling edge | 0 | 30 | ns |
tMDR | MDO disable time from MS rising edge | 0 | 30 | ns |
STANDARD MODE | FAST MODE | UNIT | ||||
---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | |||
fSCL | SCL clock frequency | 100 | 400 | kHz | ||
tBUF | Bus free time between STOP and START condition | 4.7 | 1.3 | μs | ||
tLOW | Low period of the SCL clock | 4.7 | 1.3 | μs | ||
tHI | High period of the SCL clock | 4.0 | 0.6 | μs | ||
tS-SU | Setup time for START/Repeated START condition | 4.7 | 0.6 | μs | ||
tS-HD | Hold time for START/Repeated START condition | 4.0 | 0.6 | μs | ||
tD-SU | Data setup time | 250 | 100 | ns | ||
tD-HD | Data hold time | 0 | 3450 | 0 | 900 | ns |
tSCL-R | Rise time of SCL signal | 1000 | 20 + (0.1 × CB) | 300 | ns | |
tSCL-F | Fall time of SCL signal | 1000 | 20 + (0.1 × CB) | 300 | ns | |
tSDA-R | Rise time of SDA signal | 1000 | 20 + (0.1 × CB) | 300 | ns | |
tSDA-F | Fall time of SDA signal | 1000 | 20 + (0.1 × CB) | 300 | ns | |
tP-SU | Setup time for STOP condition | 4.0 | 0.6 | μs | ||
tGW | Allowable glitch width | N/A | 50 | |||
CB | Capacitive load for SDA and SCL line | 400 | 100 | pF | ||
VNH | Noise margin at high level for each connected device (including hysteresis) |
0.2 × VDD | 0.2 × VDD | V | ||
VNL | Noise margin at low level for each connected device (including hysteresis) |
0.1 × VDD | 0.1 × VDD | V | ||
VHYS | Hysteresis of Schmitt-trigger input | N/A | 0.05 × VDD | V |
NOINDENT:
These timing parameters are critical for proper control port operation.