SLAS859C May 2012 – May 2015 PCM5100A , PCM5100A-Q1 , PCM5101A , PCM5101A-Q1 , PCM5102A , PCM5102A-Q1
PRODUCTION DATA.
PART NUMBER | DYNAMIC RANGE | SNR | THD |
---|---|---|---|
PCM5102A | 112dB | 112dB | –93 dB |
PCM5101A | 106 dB | 106 dB | –92 dB |
PCM5100A | 100 dB | 100 dB | –90 dB |
PARAMETER | PCM5102 / PCM5101 / PCM5100 |
SNR | 112 / 106 / 100 dB |
Dynamic range | 112 /106 / 100 dB |
THD+N at –1 dBFS | –93/ –92 / –90 dB |
Full-scale single-ended output | 2.1 VRMS (GND center) |
Normal 8× oversampling digital filter latency | 20tS |
Low latency 8× oversampling digital filter latency | 3.5tS |
Sampling frequency | 8 kHz to 384 kHz |
System clock multiples (fSCK): 64, 128, 192, 256, 384, 512, 768, 1024, 1152, 1536, 2048, 3072 | Up to 50 MHz |