SLAS763C August 2012 – October 2018 PCM5121 , PCM5122
PRODUCTION DATA.
A basic digital volume control with range from 24 dB to –103 dB and mute is available on each channels by Page 0, Resister 61, D(7:0) for L-ch and Register 62, D(7:0) for R-ch. These volume controls all have 0.5-dB step programmability over most gain and attenuation ranges. Table 29 lists the detailed gain versus programmed setting for this basic volume control. Volume can be changed for both L-ch and R-ch at the same time or independently by Page 0, Register 60, D(1:0). When D(1:0) set 00 (default), independent control is selected. When D(1:0) set 01, R-ch accords with L-ch volume. When D(1:0) set 10, L-ch accords with R-ch volume. To set D(1:0) to 11 is prohibited.
NOTE
This volume control is done externally to the miniDSP and only influences the analog DAC output. Any changes to the SDOUT data should be done in the miniDSP process flow.
GAIN SETTING | BINARY DATA | GAIN (dB) | COMMENTS |
---|---|---|---|
0 | 0000-0000 | 24.0 | Positive maximum |
1 | 0000-0001 | 23.5 | |
: | : | — | |
46 | 0010-1110 | 1.0 | |
47 | 0010-1111 | 0.5 | |
48 | 0011-0000 | 0.0 | No attenuation (default) |
49 | 0011-0001 | –0.5 | |
50 | 0011-0010 | –1.0 | |
51 | 0011-0011 | –1.5 | |
: | : | — | |
253 | 1111-1101 | –102.5 | |
254 | 1111-1110 | –103 | Negative maximum |
255 | 1111-1111 | –∞ | Negative infinite (Mute) |
Ramp-up frequency and ramp-down frequency can be controlled by Page 0, Register 63, D(7:6) and D(3:2) as shown in Table 30. Also Ramp-up step and ramp-down step can be controlled by Page 0, Register 63 D(5:4) and D(1:0) as shown in Table 31.
RAMP-UP SPEED | EVERY N fS | COMMENTS | RAMP-DOWN FREQUENCY | EVERY N fS | COMMENTS | |
---|---|---|---|---|---|---|
00 | 1 | Default | 00 | 1 | Default | |
01 | 2 | 01 | 2 | |||
10 | 4 | 10 | 4 | |||
11 | Direct change | 11 | Direct change |
RAMP-UP STEP | STEP dB | COMMENTS | RAMP-DOWN STEP | STEP dB | COMMENTS | |
---|---|---|---|---|---|---|
00 | 4.0 | 00 | -4.0 | |||
01 | 2.0 | 01 | -2.0 | |||
10 | 1.0 | Default | 10 | -1.0 | Default | |
11 | 0.5 | 11 | -0.5 |