SLAS763C August 2012 – October 2018 PCM5121 , PCM5122
PRODUCTION DATA.
The PCM512x includes a power-on reset function, as shown in Figure 84. With AVDD greater than approximately 2.8 V, CPVDD greater than approximately 2.8 V, and DVDD greater than approximately 1.5 V, the power-on reset function is enabled. After the initialization period, the PCM512x is set to its default reset state.