SLAS763C August 2012 – October 2018 PCM5121 , PCM5122
PRODUCTION DATA.
NOTE
External Power Sense Undervoltage Protection Mode is supported only when
DVDD = 3.3 V.
The XSMT pin can also be used to monitor a system voltage, such as the 24-VDC LCD TV backlight, or 12-VDC system supply using a voltage divider created with two resistors. (See Figure 81.)
If XSMT is moved from 1 to 0 in 20 ns or less, then the device will interpret it as a digital controlled request to mute. It will perform a soft mute, then move to standby.
A timing diagram to show this is shown in Figure 82.
NOTE
The XSMT input pin voltage range is from –0.3 V to DVDD + 0.3 V. The ratio of external resistors must produce a voltage within this input range. Any increase in power supply (such as power supply positive noise or ripple) can pull the XSMT pin higher than DVDD + 0.3 V.
For example, if the PCM512x is monitoring a 12-V input, and dividing the voltage by 4, then the voltage at XSMT during ideal power supply conditions is 3.3 V. A voltage spike higher than 14.4 V causes a voltage greater than 3.6 V (DVDD + 0.3) on the XSMT pin, potentially damaging the device.
Providing the divider is set appropriately, any DC voltage can be monitored.
The trigger voltage values for the soft mute and hard mute are shown in Table 47. The range of values will vary from device to device, but typical thresholds are shown. XSMT should be set up to nominally be 3.3 V along with DVDD, but derived from a higher system power supply rail.
MIN | TYP | MAX | UNIT | |
---|---|---|---|---|
Soft Mute Threshold Voltage | 2 | 2.2 | 0.9 × DVDD | V |
Hard Mute Threshold Voltage | 0.1 × DVDD | 0.9 | 1.2 | V |