SLAS763C August 2012 – October 2018 PCM5121 , PCM5122
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
tSCY | System clock pulse cycle time | 20 | 1000 | ns | ||
tSCKH | System clock pulse width, high | DVDD = 1.8 V | 8 | ns | ||
DVDD = 3.3 V | 9 | |||||
tSCKL | System clock pulse width, low | DVDD = 1.8 V | 8 | ns | ||
DVDD = 3.3 V | 9 |