SBASAU5 March 2024 PCM5140-Q1
PRODUCTION DATA
The PCM5140-Q1 is a Burr-Brown™ high-performance, audio analog-to-digital converter (ADC) that supports simultaneous sampling of up to four analog channelsor eight digital channels for the pulse density modulation (PDM) microphone input. The device supports line and microphone inputs, and allows for both single-ended and differential input configurations. The device integrates programable channel gain, digital volume control, a programmable microphone bias voltage, a phase-locked loop (PLL), a programmable high-pass filter (HPF), biquad filters, low-latency filter modes, and allows for sample rates up to 768kHz, and allows for sample rates up to 192kHz. The device supports time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats, and can be controlled with either the I2C or SPI. These integrated high-performance features, along with the ability to be powered from a single-supply of 3.3V or 1.8V, make the device an excellent choice for space-constrained audio systems in far-field microphone recording applications.
The PCM5140-Q1 is specified from –40°C to +125°C, and is offered in a 24-pin VQFN package.
PART NUMBER | PACKAGE | PACKAGE SIZE(2) | BODY SIZE (NOM) |
---|---|---|---|
PCM5140-Q1 | VQFN (24) | 4.00mm × 4.00mm | 4.00mm × 4.00mm with 0.5mm pitch |