SBASAU5 March 2024 PCM5140-Q1
PRODUCTION DATA
FEATURES | PCM3140-Q1 | PCM5140-Q1 | PCM6140-Q1 |
---|---|---|---|
Control interface | I2C or SPI | ||
Digital audio serial interface | TDM, I2S, or left-justified (LJ) | ||
Audio analog channel | 4 | 4 | 4 |
Digital PDM channel | 8 | 8 | 8 |
Dynamic range enhancer (DRE) | Not available | Available | Available |
Dynamic range (DRE disabled) | 106dB | 108dB | 113dB |
Dynamic range (DRE enabled) | Not available | 120dB | 123dB |
Compatibility | Pin-to-pin, package, and control registers compatible; drop-in replacements of each other | ||
Package | VQFN (RGE), 24-pin, 4.00mm × 4.00mm (0.5mm pitch) |