SLASE63 November 2014 PCM5252
PRODUCTION DATA.
PARAMETER | PCM5252 |
---|---|
SNR | 114 dB |
Dynamic range | 114 dB |
THD+N at –1 dBFS | -93 dB |
Full-scale single-ended output | 4.2 VRMS (GND center) |
Normal 8× oversampling digital filter latency | 20/fS |
Low latency 8× oversampling digital filter latency | 3.5/fS |
Sampling frequency | 8 kHz to 384 kHz |
System clock multiples (fSCK): 64, 128, 192, 256, 384, 512, 768, 1024, 1152, 1536, 2048, 3072 | Up to 50 MHz |