SBASAH2A April 2022 – August 2022 PCM6120-Q1
PRODUCTION DATA
Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
XCM6120QRTERQ1 | WQFN | RTE | 20 | 3000 | 330 | 12.4 | 3.3 | 3.3 | 1.1 | 8 | 12 | Q2 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
XCM6120QRTERQ1 | WQFN | RTE | 20 | 3000 | 367 | 367 | 35 |