The PCM6480-Q1 is a high-performance
audio converter that supports simultaneous sampling of up to a 4-channel analog
microphone or a line input with up to a 4-channel digital pulse density-modulation
(PDM) microphone input. The device integration enables both in-cabin active noise
cancellation (ANC) and voice recognition (VR) applications in a very efficient
manner by simultaneously using the analog and digital microphone input sampling. The
PCM6480-Q1 consists of high-performance, audio analog-to-digital converters (ADCs)
that support analog input signals up to 10 VRMS. The
device offers an integrated high-voltage, programmable microphone bias, and input
diagnostic circuitry that allow direct connection to microphone-based automotive
systems with full fault diagnostic capability for DC-coupled inputs. The device
integrates an efficient boost converter to generate a high voltage microphone bias
using an external, low-voltage, 3.3-V supply, which is a readily available supply in
the system. The PCM6480-Q1 integrates the programable channel gain, digital volume
control, a low-jitter phase-locked loop (PLL), a programmable high-pass filter
(HPF), biquad filters, low-latency filter modes, and allows for sample rates up to
768 kHz. The PCM6480-Q1 supports time-division multiplexing (TDM), I2S,
or left-justified (LJ) audio formats, and can be controlled with either the
I2C or SPI interface.
Device Information
PART NUMBER(1) |
PACKAGE |
BODY SIZE (NOM) |
PCM6480-Q1 |
WQFN (32) |
5.00 mm x 5.00 mm with 0.5-mm pitch |
(1) For all
available packages, see the orderable addendum at the end of the data
sheet.