SBAS495D June 2010 – August 2021 PCM9211
PRODUCTION DATA
The integrated ADC within the PCM9211 is capable of supporting 24-bit data from 16 kHz up to 96 kHz. The signal-to-noise ratio (SNR) of the ADC module at 96 kHz is 101 dB.
The PCM9211 contains integrated front-end buffer amplifiers for the ADC, thereby reducing the need for external amplifiers. The ADC also has several digital features, including digital volume control (adjustable from –100 dB to 20 dB in 0.5-dB steps), digital mute, and the ability to phase-invert the digital output.
Additionally, interrupts can be generated based on the ADC inputs being larger than user-defined threshold levels.
In standalone mode, the ADC can be either a clock master or a clock slave.