SBAS495D June 2010 – August 2021 PCM9211
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage | VCC, VDD, VDDRX | –0.3 | 4.0 | V |
VCCAD | –0.3 | 6.5 | ||
Supply voltage differences: VCC, VDD | ±0.1 | V | ||
Ground voltage differences: AGND, DGND, GNDRX | ±0.1 | V | ||
Digital input voltage | RXIN2, RXIN3, RXIN4/ASCKI0, RXIN5/ABCKI0, RXIN6/ALRCKI0, RXIN7/ADIN0, MC/SCL, MDI/SDA, MDO/ADR, MS/ADR1, RST | –0.3 | 6.5 | V |
MPIO_A0-A3, MPIO_B0-B3, MPIO_C0-C3 | –0.3 | 6.5 | ||
RXIN0, RXIN1 (For S/PDIF TTL / OPTICAL input) | –0.3 | 6.5 | ||
MODE | –0.3 | 4.0 | ||
Analog input voltage | RXIN0, RXIN1 (For S/PDIF Coaxial Input Only) | –0.3 | (VDDRX + 0.3) < 4.0 | V |
XTI, XTO | –0.3 | (VDD + 0.3) < 4.0 | ||
FILT | –0.3 | (VCC + 0.3) < 4.0 | ||
VINL, VINR, VCOM | –0.3 | (VCCAD + 0.3) < 6.5 | ||
Input current (any pins except supplies) | ±10 | mA | ||
Ambient temperature under bias | –40 | 125 | °C | |
Package temperature (reflow, peak) | 260 | °C | ||
Operating Junction temperature, TJ | 150 | °C | ||
Storage temperature range, Tstg | –55 | 150 | °C |