SBAS495D June 2010 – August 2021 PCM9211
PRODUCTION DATA
The DIT (S/PDIF transmitter) is a relatively simple module. The DIT integrated in the PCM9211 is able to transmit control status and user bits in the data stream, as well as standard 24-bit audio. Channel status, user data, and Audio Valid bits in the stream are configured on incoming MPIO pins.
The DIT complies with the following audio standards: