SBAS495D June 2010 – August 2021 PCM9211
PRODUCTION DATA
The output source for Multi-Channel PCM Output (the Main output port and MPIO_B) is selected by a register. Table 7-29 describes the relationship between the output source and the register (MCHRSRC) setting.
MULTI-CHANNEL MODE OUTPUT SOURCE SELECT | MCHRSRC | |
---|---|---|
00 or 10 | 01 or 11 | |
CLOCK SOURCE | MAIN OUT (1) | MULTI-CH INPUT |
DOUT | MAIN OUT (1) | MDIN0 |
MDOUT0 | MAIN OUT (1) | MDIN0 |
MDOUT1 | Logic low | MDIN1 |
MDOUT2 | Logic low | MDIN2 |
MDOUT3 | Logic low | MDIN3 |