SBAS495D June 2010 – August 2021 PCM9211
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSV | XSBCK2 | XSBCK1 | XSBCK0 | RSV | XSLRCK2 | XSLRCK1 | XSLRCK0 |
R/W-0h | R/W-0h | R/W-1h | R/W-0h | R/W-0h | R/W-0h | R/W-1h | R/W-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
XSBCK[2:0]: XTI Clock Source, Secondary BCK (SBCK) Frequency Setting | ||
000: | XTI/2 (12.288 MHz) | |
001: | XTI/4 (6.144 MHz) | |
010: | XTI/8 (3.072 MHz) (default) | |
011: | XTI/16 (1.536 MHz) | |
100: | XTI/32 (0.768 MHz) | |
101: | Reserved | |
110: | Reserved | |
111: | Reserved | |
XSLRCK[2:0]: XTI Clock Source, Secondary LRCK (SLRCK) Frequency Setting | ||
000: | XTI/128 (192 kHz) | |
001: | XTI/256 (96 kHz) | |
010: | XTI/512 (48 kHz) (default) | |
011: | XTI/1024 (24 kHz) | |
100: | XTI/2048 (12 kHz) | |
101: | Reserved | |
110: | Reserved | |
111: | Reserved |