SBAS495D June 2010 – August 2021 PCM9211
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSV | INT1P | RSV | ADLVLTH1 | ADLVLTH0 | INT0P | RSV | RSV |
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
INT1P: INT1 Port, Polarity Setting | ||
0: | Negative logic (default) | |
1: | Positive logic | |
ADLVLTH[1:0]: ADC Input Level Detection Threshold for INT1 | ||
00: | –12dB | |
01: | –24dB | |
10: | –36dB | |
11: | –48dB | |
INT0P: INT0 Port, Polarity Setting | ||
0: | Negative logic (default) | |
1: | Positive logic | |
When the INT0 or INT1 Information Register is read, Register INT0 or INT1 port output is cleared.