SBAS495D June 2010 – August 2021 PCM9211
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ADC, CHARACTERISTICS | ||||||
Resolution | 16 | 24 | Bits | |||
fS | Sampling frequency | 16 | 96 | kHz | ||
Bit clock frequency | 64fS | 1.024 | 6.144 | MHz | ||
System clock frequency | 256fS | 4.096 | 24.576 | MHz | ||
512fS | 8.192 | 24.576 | ||||
ADC, ANALOG INPUT | ||||||
Full-scale input voltage | VINL, VINR = 0 dB | 0.6 VCCAD | VPP | |||
Center voltage | 0.5 VCCAD | V | ||||
Input Impedance | 10 | kΩ | ||||
Antialiasing filter response | –3 dB | 300 | kHz | |||
ADC, DC ACCURACY | ||||||
Gain mismatch, channel to channel | Full-scale input, VINL, VINR | 2.0 | ±8.0 | % of FSR | ||
Gain error | Full-scale input, VINL, VINR | ±2.0 | ±8.0 | % of FSR | ||
Bipolar zero error | HPF bypass, VINL, VINR | ±0.5 | ±2.0 | % of FSR | ||
ADC, DYNAMIC PERFORMANCE | ||||||
THD+N VIN = –1 dB | fS = 48 kHz | –93 | –85 | dB | ||
fS = 96 kHz | –93 | |||||
Dynamic range | fS = 48 kHz, A-weighted | 95 | 99 | dB | ||
fS = 96 kHz, A-weighted | 101 | |||||
S/N ratio | fS = 48 kHz, A-weighted | 95 | 99 | dB | ||
fS = 96 kHz, A-weighted | 101 | |||||
Channel separation (between L-ch and R-ch) | fS = 48 kHz | 92 | 96 | dB | ||
fS = 96 kHz | 98 | |||||
ADC, DIGITAL FILTER PERFORMANCE | ||||||
Passband | 0.454 fS | Hz | ||||
Stop band | 0.583 fS | Hz | ||||
Passband ripple | < 0.454 fS | ±0.05 | dB | |||
Stop band attenuation | > 0.583 fS | –65 | dB | |||
Group delay time | 17.4 / fS | sec | ||||
HPF frequency response | –3 dB | 0.019 fS/1000 | Hz | |||
ADC, COMMON VOLTAGE OUTPUT | ||||||
VCOM output voltage | 0.5 VCCAD | V | ||||
VCOM output impedance | 7 | 12.5 | 18 | kΩ | ||
Allowable VCOM output source/sink current | ±1 | μA |