SBAS495D June 2010 – August 2021 PCM9211
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSV | RSV | RSV | ADZCDD | ADBYP | ADPHSE | ADMUTR | ADMUTL |
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-1h | R/W-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
ADZCDD: Zero-Crossing Detection Disable for Digital Attenuation | ||
0: | Enable (default) | |
1: | Disable. | |
ADBYP: High-Pass Filter Bypass Control | ||
0: | Normal output, HPF enable (default) | |
1: | Bypassed output, HPF disenable | |
ADPHSE: Input Phase Select | ||
0: | Normal input (default) | |
1: | Invert Input | |
ADMUTR: Soft Mute Control, R-Ch | ||
0: | Mute disabled (default) | |
1: | Mute enabled | |
ADMUTL: Soft Mute Control, L-Ch | ||
0: | Mute disabled (default) | |
1: | Mute enabled |
The mute bits, ADMUTL and ADMUTR, are used to enable or disenable the soft mute function for the corresponding ADC outputs, DOUT.