SBAS495D June 2010 – August 2021 PCM9211
PRODUCTION DATA
47 | 46 | 45 | 44 | 43 | 42 | 41 | 40 |
TXCS7 | TXCS6 | TXCS5 | TXCS4 | TXCS3 | TXCS2 | TXCS1 | TXCS0 |
CS Bit7 | CS Bit6 | CS Bit5 | CS Bit4 | CS Bit3 | CS Bit2 | CS Bit1 | CS Bit0 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
39 | 38 | 37 | 36 | 35 | 34 | 33 | 32 |
TXCS15 | TXCS14 | TXCS13 | TXCS12 | TXCS11 | TXCS10 | TXCS9 | TXCS8 |
CS Bit15 | CS Bit14 | CS Bit13 | CS Bit12 | CS Bit11 | CS Bit10 | CS Bit9 | CS Bit8 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
TXCS23 | TXCS22 | TXCS21 | TXCS20 | TXCS19 | TXCS18 | TXCS17 | TXCS16 |
CS Bit23 | CS Bit22 | CS Bit21 | CS Bit20 | CS Bit19 | CS Bit18 | CS Bit17 | CS Bit16 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
TXCS31 | TXCS30 | TXCS29 | TXCS28 | TXCS27 | TXCS26 | TXCS25 | TXCS24 |
CS Bit31 | CS Bit30 | CS Bit29 | CS Bit28 | CS Bit27 | CS Bit26 | CS Bit25 | CS Bit24X |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
TXCS39 | TXCS38 | TXCS37 | TXCS36 | TXCS35 | TXCS34 | TXCS33 | TXCS32 |
CS Bit39 | CS Bit38 | CS Bit37 | CS Bit36 | CS Bit35 | CS Bit34 | CS Bit33 | CS Bit32 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TXCS47 | TXCS46 | TXCS45 | TXCS44 | TXCS43 | TXCS42 | TXCS41 | TXCS40 |
CS Bit47 | CS Bit46 | CS Bit45 | CS Bit44 | CS Bit43 | CS Bit42 | CS Bit41 | CS Bit40 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
TXCS0: | Use of channel status block. | |
TXCS1: | Linear PCM information. | |
TXCS2: | Copyright information. | |
TXCS5 – TXCS3: | Additional format information. | |
TXCS7 – TXCS6: | Channel status mode. | |
TXCS15 – TXCS8: | Category code. | |
TXCS19 – TXCS16: | Source number. | |
TXCS23 – TXCS20: | Channel number. | |
TXCS27 – TXCS24: | Sampling frequency. | |
TXCS29 - TXCS28: | Clock accuracy. | |
TXCS31 – TXCS30: | Not defined. | |
TXCS32: | Maximum audio sample word length. | |
TXCS35 – TXCS33: | Sample word length. | |
TXCS39 – TXCS36: | Original sampling frequency. | |
TXCS47 – TXCS40: | Not defined. |
The data in this register are used for both channels (L-ch and R-ch). When these register data are used for the DIT channel status data, a channel status data of bit 48 or later is all 0. All initial values of this register are all 0.