SBAS495D June 2010 – August 2021 PCM9211
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
DIR, COAXIAL INPUT AMPLIFIER (RXIN0 and RXIN1) | |||||
Input resistance | 20 | kΩ | |||
Input voltage | 0.15 | VPP | |||
Input hysteresis | 50 | mV | |||
Input sampling frequency | 7 | 216 | kHz | ||
DIR, BIPHASE SIGNAL INPUT and PLL | |||||
Input biphase sampling frequency range | Normal mode | 28 | 108 | kHz | |
Wide mode | 7 | 216 | |||
Input sampling frequency accuracy | IEC60958-3 (2003-01) | Level III (±12.5%) | |||
Jitter tolerance | IEC60958-3 (2003-01) | IEC60958-3 | |||
PLL lock up time(1) | From biphase signal detection to error out release (ERROR = L) | 100 | ms | ||
DIR, RECOVERED CLOCK and DATA | |||||
Serial audio data width | 16 | 24 | Bits | ||
System clock frequency | 128fS | 0.896 | 27.648 | MHz | |
256fS | 1.792 | 55.296 | |||
512fS | 3.584 | 55.296 | |||
Bit clock frequency | 64fS | 0.448 | 13.824 | MHz | |
LR clock frequency | fS | 7 | 216 | kHz | |
System clock jitter | fS = 48 kHz, SCKO = 256fS, measured period jitter | 50 | 100 | ps, rms | |
System clock duty cycle | 50% reference | ±5% | ±5% | ||
DIT | |||||
Output biphase sampling frequency | 7 | 216 | kHz | ||
Input system clock frequency | 128fS | 0.896 | 27.648 | MHz | |
256fS | 1.792 | 55.296 | |||
512fS | 3.584 | 55.296 | |||
Input bit clock frequency | 64fS | 0.448 | 13.824 | MHz | |
Input LR clock frequency | fS | 7 | 216 | kHz | |
OSCILLATOR CIRCUIT, XTI and XMCKO CLOCK | |||||
XTI source clock frequency | 24.576 | MHz | |||
Frequency accuracy | –100 | 100 | ppm | ||
XTI input clock duty cycle | 45% | 55% | |||
XMCKO frequency | 24.576 | MHz | |||
XMCKO output duty cycle | 50% reference | ±5% | ±5% | ||
PCM OUTPUT PORT (SCKO, BCK, LRCK, DOUT) | |||||
System clock frequency | 128fS / 256fS / 512fS | 0.896 | 55.296 | MHz | |
Bit clock output frequency | 64fS | 0.448 | 13.824 | MHz | |
LR clock output frequency | fS | 7 | 216 | kHz | |
ROUTING | |||||
System clock frequency | 128fS / 256fS / 512fS | 0.896 | 55.296 | MHz | |
Bit clock output Frequency | 64fS | 0.448 | 13.824 | MHz | |
LR clock output frequency | fS | 7 | 216 | kHz |