SBAS495D June 2010 – August 2021 PCM9211
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
DIR analog supply voltage, VCC | 2.9 | 3.3 | 3.6 | V | |
ALL digital supply voltage, VDD | 2.9 | 3.3 | 3.6 | V | |
ADC analog supply voltage, VCCAD | 4.5 | 5.0 | 5.5 | V | |
Coaxial amplifier supply voltage, VDDRX | 2.9 | 3.3 | 3.6 | V | |
Digital input interface level | TTL-compatible | ||||
Digital input/output clock frequency | DIR, DIT, and Routing sampling frequency | 7 | 216 | kHz | |
DIR, DIT, and Routing system clock frequency | 0.896 | 55.296 | MHz | ||
ADC sampling frequency | 16 | 96 | kHz | ||
ADC system clock frequency | 2.048 | 24.576 | MHz | ||
XTI input clock frequency | 24.576 | MHz | |||
Analog input level | VINL, VINR | 3 | VPP | ||
Digital output load capacitance | Except SCKO | 20 | pF | ||
Digital output load capacitance | SCKO | 10 | pF | ||
MODE pin capacitance | 10 | pF | |||
Operating free-air temperature | –40 | 25 | 85 | °C |