SBAS495D June 2010 – August 2021 PCM9211
PRODUCTION DATA
A master can read the PCM9211 registers. The value of the register address is stored in an indirect index register in advance. The master sends the PCM9211 slave address with a read bit after storing the register address. The PCM9211 then transfers the data to which the index register points. Figure 7-32 shows the read operation.
Transmitter | M | M | M | S | M | S | M | M | M | S | S | M | M |
Data Type | St | slave address | W | ACK | reg address | ACK | Sr | slave address | R | ACK | read data | NACK | Sp |
M: Master Device, S: Slave Device, St: Start Condition, Sr: Repeated Start Condition, W: Write, R: Read, |
ACK: Acknowledge, NACK: Not Acknowledge, Sp: Stop Condition |