SBASAU3A May 2023 – January 2024 PCMD3180-Q1
PRODUCTION DATA
Figure 8-1 shows a typical configuration of the PCMD3180-Q1 for an application using eight digital PDM MEMS microphones with simultaneous recording operation using an I2C control interface and the TDM audio data target interface. If the MICBIAS output is not used in the system then the 1 µF capacitor for the MICBIAS pin is not must.