SBOS207C October 2001 – December 2015 PGA2310
PRODUCTION DATA.
The PGA2310 is a high-performance, stereo audio volume control designed for professional and high-end consumer audio systems. The ability to operate from ±15-V analog power supplies enables the PGA2310 to process input signals with large voltage swings, thereby preserving the dynamic range available in the overall signal path. Using high performance operational amplifier stages internal to the PGA2310 yields low noise and distortion, while providing the capability to drive 600-Ω loads directly without buffering. The three-wire serial control interface allows for connection to a wide variety of host controllers, in addition to support for daisy-chaining multiple PGA2310 devices.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
PGA2310 | SOIC (16) | 7.50 mm × 10.30 mm |
PDIP (16) | 6.35 mm × 19.30 mm |