SBASB65
August 2024
PGA302
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Device and Documentation Support
4.1
Receiving Notification of Documentation Updates
4.2
Support Resources
4.3
Trademarks
4.4
Electrostatic Discharge Caution
4.5
Glossary
5
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
PW|16
MPDS361A
Thermal pad, mechanical data (Package|Pins)
1
Features
Analog features:
Dual channel analog front-end
On-chip temperature sensor
Programmable gain up to 200V/V
16-bit sigma-delta analog-to-digital converter
Digital features:
3rd-order linearity compensation algorithm
EEPROM memory for device configuration, calibration data, and user data
I
2
C interface
One-wire interface through power line
General features:
AFE sensor input, power supply, and output buffer diagnostics
Memory built-in self-test (MBIST)
Watchdog
Power management control