SLASEC8C February 2017 – February 2023 PGA460-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
TIME COMMAND INTERFACE | |||||
tBIT_TCI | Bit period | 225 | 300 | 375 | µs |
tBIT0_TCI | Logical 0 bit length | 150 | 200 | 250 | µs |
tBIT1_TCI | Logical 1 bit length | 75 | 100 | 125 | µs |
tBLP1_TCI | BURST/LISTEN (Preset1) command period | 328 | 400 | 472 | µs |
tBLP2_TCI | BURST/LISTEN (Preset2) command period | 920 | 1010 | 1100 | µs |
tLP1_TCI | LISTEN only (Preset1) command period | 697 | 780 | 863 | µs |
tLP2_TCI | LISTEN only (Preset2) command period | 503 | 580 | 657 | µs |
tCFG_TCI | Device configuration command period | 1170 | 1270 | 1370 | µs |
tTEMP_TCI | Temperature measurement command period | 1440 | 1550 | 1660 | µs |
tNOISE_TCI | Noise level measurement command period | 2070 | 2200 | 2340 | µs |
tDT_TCI | Command processing dead-time | 75 | 100 | 125 | µs |
USART ASYNCHRONOUS INTERFACE | |||||
tBIT_UART | Logical bit length at 19.2 kbps | 45.5 | 52.08 | 58.6 | µs |
tBITF_UART | Logical bit length at 115.2 kbps | 7.6 | 8.68 | 9.76 | µs |
USART SYNCHRONOUS INTERFACE | |||||
tBIT_USART | Logical bit length at 8 Mbps | 55 | 125 | ns |