SLASEC8C February 2017 – February 2023 PGA460-Q1
PRODUCTION DATA
In all typical applications, the PGA460-Q1 must be paired with at least one external transducer for generating an ultrasonic echo to transmit through air and to detect the reflected echo returning from an object. The tasks of transmitting and receiving the echo can be separated into independent transducers for improved performance. In this case, the application must only detect ultrasonic echoes, no external driver components (transformer or p-channel MOSFET) are required.