SLASEC8C February 2017 – February 2023 PGA460-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VAVDD | Internal analog supply voltage | IAVDD = 5 mA | 1.74 | 1.8 | 1.9 | V |
IVPWR_RX_ONLY | Supply current from VPWR pin during listen only mode. | VVPWR = 14 V; no bursting; Listen only active | 12 | mA | ||
VIOREG_33 | Digital IO supply voltage | VTEST = 0 V during power-up ; IIOREG = 2 mA | 2.95 | 3.3 | 3.65 | V |
VIOREG_50 | VTEST ≥ 2 V during power-up ; IIOREG = 2 mA; VVPWR > 7.5 V | 4.45 | 5 | 5.65 | ||
ILIM_AVDD | AVDD current limit | AVDD short to GND | 40 | 150 | mA | |
ILIM_IOREG | IOREG current limit | IOREG short to GND | 10 | 50 | mA | |
VOV_AVDD | AVDD overvoltage threshold | 1.95 | 2.3 | V | ||
VUV_AVDD | AVDD undervoltage threshold | 1.29 | 1.53 | V | ||
VOV_IOREG_33 | IOREG overvoltage threshold | VTEST = 0 V during power-up | 3.6 | 4.6 | V | |
VUV_IOREG_33 | IOREG undervoltage threshold | VTEST = 0 V during power-up | 2.57 | 2.9 | V | |
VUV_IOREG_50 | VTEST ≥ 2 V during power-up | 3.8 | 4.5 | |||
VOV_VPWR | VPWR overvoltage threshold | VPWR_OV_TH = 0x0 | 11 | 12.3 | 15 | V |
VPWR_OV_TH = 0x1 | 16 | 17.7 | 21 | |||
VPWR_OV_TH = 0x2 | 21.5 | 22.8 | 27 | |||
VPWR_OV_TH = 0x3 | 27 | 28.3 | 31 | |||
VUV_VPWR | VPWR undervoltage threshold | 5.25 | 6 | V | ||
tON_REG | AVDD and IOREG power-up time | VVPWR = 6 V | 10 | ms |