SLASEC8C February 2017 – February 2023 PGA460-Q1
PRODUCTION DATA
Components used: TDK EPCOS B78416A2232A003 Transformer, muRata MA58MF14-7N transducer. To minimize the ranging of the TDK EPCOS B78416A2232A003 transformer and muRata MA58MF14-7N transducer combination, place a 680pF tuning capacitor (CT) and 10kΩ damping resistor (RDamp) in parallel to the transducer. This will enable sub-15cm ranging depending on the pulse count, center-tap voltage, and driver current limit.
Data shown in #X5896 and #X9610 was recorded using the echo dump feature of the PGA460-Q1 device (see the GUID-E1024CA1-C0CC-4782-B83C-9CD6B12EE0F0.html#TITLE-SLASEC8X8889 section).